Eaton Moeller® series M22 Illuminated pushbutton actuator, RMQ-Titan, flush, momentary, 1 NO, white, Blister pack for hanging
| Product Name |
Eaton Moeller® series M22 pushbutton
|
| Catalog Number |
132604
|
| EAN |
4015081295395
|
| Product Length/Depth |
30 mm
|
| Product Height |
210 mm
|
| Product Width |
130 mm
|
| Product Weight |
0.04 kg
|
| Compliances |
CE
|
| Actuator color |
White
|
| Actuator function |
Spring-return
|
| Fitted with: |
Front ring
|
| Number of command positions |
1
|
| Opening diameter |
22 mm
|
| Bezel color |
Titanium
|
| Bezel material |
Plastic
|
| Degree of protection (front side) |
IP67
NEMA 4X |
| Front element type |
Flat
|
| Lens type |
Round
|
| Suitable for |
Illumination
|