Eaton Moeller® series E57 Proximity switch, E57 Premium+ Series, 1 NC, 3-wire, 6 - 48 V DC, M18 x 1 mm, Sn= 20 mm, Semi-shielded, PNP, Stainless steel, Plug-in connection M12 x 1
| Product Name | 
                                                Eaton Moeller® series E57 Proximity switch
                                             | 
| Catalog Number | 
                                                135951
                                             | 
| EAN | 
                                                4015081327447
                                             | 
| Product Length/Depth | 
                                                152.4 mm
                                             | 
| Product Height | 
                                                50.8 mm
                                             | 
| Product Width | 
                                                127 mm
                                             | 
| Product Weight | 
                                                0.45 kg
                                             | 
| Certifications | 
                                                CSA File No.: none  None CSA Class No.: none IEC/EN 60947-5-2 | 
| Type | 
                                                Inductive sensor
                                             | 
| Electric connection type | 
                                                Connector M12
                                             | 
| Enclosure material finishing | 
                                                Other
                                             | 
| Actuation type | 
                                                Metallic Target
                                             | 
| Enclosure material | 
                                                Metal
                                             | 
| Enclosure type | 
                                                Cylinder, screw-thread
                                             | 
| Category (EN 954-1) | 
                                                B
                                             | 
| Explosion safety category for dust | 
                                                None
                                             | 
| Explosion safety category for gas | 
                                                None
                                             | 
| Safety performance level (EN ISO 13849-1) | 
                                                None
                                             | 
| SIL (IEC 61508) | 
                                                None
                                             | 
| Ambient operating temperature - max | 
                                                70 °C
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Diameter sensor | 
                                                18 mm
                                             | 
| Number of contact energized outputs with signalling function | 
                                                0
                                             | 
| Number of contacts (normally closed contacts) | 
                                                1
                                             | 
| Number of outputs (protected contact energized) | 
                                                0
                                             | 
| Number of outputs (protected semiconductor) | 
                                                0
                                             | 
| Number of outputs (semiconductor with signaling function) | 
                                                1
                                             | 
| Operational current (Ib) in the switched state at 24 V DC | 
                                                10 A
                                             | 
| Voltage type | 
                                                DC
                                             | 
| Mounting method | 
                                                Semi-shielded mounting
                                             | 
| Material | 
                                                Stainless steel
                                             | 
| Connection type | 
                                                3-wire  Plug-in connection M12 x 1 | 
| Installation type | 
                                                Not flat
                                             | 
| Degree of protection | 
                                                IP67  NEMA 4X, 6, 13 | 
| Interface type | 
                                                None
                                             | 
| LED indicator | 
                                                Status indication of Switching state: Red LED
                                             | 
| Switch function type | 
                                                Breaker contact
                                             | 
| Load current | 
                                                Max. 500 mA (Ie, at 6 - 30 V DC)
                                             | 
| Residual current | 
                                                0.1 mA (through the load in the blocked state at 230 V AC and 24 V DC)
                                             | 
| Shock resistance | 
                                                30 g, Mechanical, Shock duration 11 ms
                                             | 
| Switching frequency | 
                                                500 Hz
                                             | 
| Voltage rating - max | 
                                                48 V
                                             | 
| Product category | 
                                                E57 Premium+ Series
                                             | 
| Switching output type | 
                                                PNP
                                             | 
| Temperature drift of sn | 
                                                10 %
                                             | 
| Rated control supply voltage (Us) at DC - max | 
                                                48 V
                                             | 
| Rated control supply voltage (Us) at DC - min | 
                                                6 V
                                             | 
| Rated switching distance (Sn) - max | 
                                                20 mm
                                             | 
| Repeatability | 
                                                3 %
                                             | 
| Sensor length | 
                                                86.1 mm
                                             | 
| Supply voltage - max | 
                                                48 V
                                             | 
| Supply voltage - min | 
                                                6 V
                                             | 
| Switching hysteresis of Sn | 
                                                15 %
                                             | 
| Voltage drop (Ud) | 
                                                2.5 V
                                             |