Download document () of 20

136491

Eaton Moeller® series ZEB Overload relay, Direct mounting, Earth-fault protection: with, Ir= 1 - 5 A, 1 N/O, 1 N/C ZEB32-5-GF

General specifications

Product Name
Eaton Moeller® series ZEB Electronic overload relay
Catalog Number
136491
EAN
4015081332717
Product Length/Depth
108 mm
Product Height
110 mm
Product Width
45 mm
Product Weight
0.245 kg
Certifications
CSA-C22.2 No. 14
CSA
IEC/EN 60947
UL Category Control No.: NKCR
VDE 0660
CE
CSA Class No.: 3211-03
CSA File No.: 2290956
UL
UL 508
IEC/EN 60947-4-1
UL File No.: E1230
Catalog Notes
Rated operational current: Switch-on and switch-off conditions based on DC-13, time constant as specified.

Product specifications

Product Category
Electronic overload relays ZEB
Features
Phase-failure sensitivity (according to IEC/EN 60947, VDE 0660 Part 102)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Class
Adjustable
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Rated impulse withstand voltage (Uimp)
6000 V (auxiliary circuits)
6000 V AC
Functions
Filament bulb (24 V)
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Stripping length (control circuit cable)
8 mm
Stripping length (main cable)
13 mm
Voltage rating - max
600 V
Adjustable current range - max
5 A
Adjustable current range - min
1 A
Ambient operating temperature - max
65 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
65 °C
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
5 A
Equipment heat dissipation, current-dependent Pvid
0.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.17 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Overload release current setting - max
5 A
Overload release current setting - min
1 A
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Electrical connection type of main circuit
Screw connection
Reset function
Automatic
Push-button
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
1 x 6 mm, Terminal screw, Standard screwdriver
Voltage type
Self powered
Mounting method
Direct mounting
Direct attachment
Degree of protection
IP20
Overvoltage category
III
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational current (Ie) at AC-15, 120 V
1.5 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
1.5 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
0.9 A
Rated operational current (Ie) at DC-13, 110 V
0.4 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.2 A
Rated operational current (Ie) at DC-13, 24 V
0.9 A
Rated operational current (Ie) at DC-13, 60 V
0.75 A
Rated operational current for specified heat dissipation (In)
5 A
Rated operational voltage (Ue) at AC - max
690 V
Static heat dissipation, non-current-dependent Pvs
0 W
Earth fault protection
Trip at approx. > 0.5 x Ir in 2 s
Trip at approx. > 1.5 x Ir in 1 s
Yes
Safe isolation
440 V, Between auxiliary contacts and main contacts, According to EN 61140
240 V AC, Between auxiliary contacts, According to EN 61140
600 V AC, Between main circuits, According to EN 61140
Screw size
M3.5, Terminal screw, Control circuit cables
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Shock duration 10 ms
Mechanical, According to IEC/EN 60068-2-27
Short-circuit current rating (high fault at 600 V)
20 A, Class J, max. Fuse, SCCR (UL/CSA)
100 kA, Fuse, SCCR (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
B600, AC operated (UL/CSA)
R300, DC operated (UL/CSA)
Short-circuit protection rating
Max. 6 A gG/gL, fuse, Without welding, Auxiliary and control circuits
Suitable for
Branch circuits, (UL/CSA)
Terminal capacity (flexible with ferrule)
2 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid)
2 x (0.75 - 4) mm², Control circuit cables
1 x (1.5 - 16) mm², Main cables
Terminal capacity (solid/stranded AWG)
2 x (18 - 12), Control circuit cables
1 x (14 - 4), Main cables
Tightening torque
0.8 - 1.2 Nm, Screw terminals, Control circuit cables
7 lb-in, Screw terminals
Voltage type of operating voltage
AC
Operating voltage at AC, 50 Hz - min
230 V
Operating voltage at AC, 50 Hz - max
690 V
Operating voltage at AC, 60 Hz - min
230 V
Operating voltage at AC, 60 Hz - max
690 V
Operating voltage at DC - min
0 V
Operating voltage at DC - max
0 V

Export product specification