Download document () of 20

136688

Eaton Moeller® series C22 Illuminated pushbutton actuator, Flat, maintained, 1 N/O, Screw connection, LED white, White, Blank, 230 V AC, Bezel: black

General specifications

Product Name
Eaton Moeller® series C22 Illuminated pushbutton actuator
Catalog Number
136688
EAN
4015081335084
Product Length/Depth
55 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.02 kg
Certifications
CSA certified
UL File No.: E29184
IEC/EN 60947-5-1
CSA-C22.2 No. 14-05 and 94-M91
VDE 0660
CE marking
UL Listed
CSA File No.: 165628
UL Category Control No.: NKCR
CSA Class No.: 321103
UL 508
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1

Product specifications

Type
Illuminated pushbutton actuator
Actuator color
White
Actuator function
Switching function latching
Maintained
Electric connection type
Screw connection
Fitted with:
Front ring
Operating frequency
3600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Bezel color
Black
Actuating force
5 N
Actuator diameter
29.7 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Lamp voltage - max
230 V
Number of command positions
1
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Bezel material
Plastic
Design
Flat
Mounting position
As required
Light color
White
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Screw connection
Overvoltage category
III
Degree of protection
NEMA 4X, 13
IP67/IP69K
Inscription
Blank
Front element type
Flat
Lens type
Round
Rated operational voltage
230 V AC
Lifespan, mechanical
1,000,000 Operations (AC operated)
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Contacts
Opening diameter
22.5 mm
Rated insulation voltage (Ui)
250 V
Product category
RMQ compact solution
Tightening torque
0.8 Nm, Screw terminals
Suitable for
Illumination

Export product specification