Download document () of 20

138361

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Conductor connection terminal M10 for 10mm

General specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
138361
EAN
4015081351411
Product Length/Depth
47 mm
Product Height
42 mm
Product Width
38 mm
Product Weight
0.362 kg
Compliances
RoHS conform

Product specifications

Used with
All 10 mm thick flat busbars
Double T profile
Special features
With integrated retaining spring, open terminal chamber and captive terminal screw
Type
  • 185 mm system
  • 60 mm system
  • Compact system
  • Connection
Width clamp
38 mm
Terminal contact area
10 mm with M10 bolt
Busbar thickness - max
10 mm
Busbar thickness - min
10 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
0 mm²
Rated operational current (Ie) - max
630 A
Functions
Universal conductor connection terminal
Connections
Rated operation current (Ie)
630 A
Suitable for
Round conductor connection
Flat rail
Rated operational current
630 A
Terminal capacity (conductor)
Cable lugs M10

Export product specification