Download document () of 20

138362

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Conductor connection terminal M8 for 10mm

General specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
138362
EAN
4015081351428
Product Length/Depth
36 mm
Product Height
32 mm
Product Width
30 mm
Product Weight
0.165 kg
Compliances
RoHS conform

Product specifications

Used with
Double T profile
All 10 mm thick flat busbars
Compact system
60 mm system
Connection
185 mm system
Special features
With integrated retaining spring, open terminal chamber and captive terminal screw
Type
  • Compact system
  • Connection
  • 185 mm system
  • 60 mm system
Width clamp
30 mm
Terminal contact area
8 mm with M8 bolt
Busbar thickness - max
10 mm
Busbar thickness - min
10 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
0 mm²
Rated operational current (Ie) - max
490 A
Functions
Connections
Universal conductor connection terminal
Rated operation current (Ie)
490 A
Suitable for
Flat rail
Round conductor connection
Rated operational current
490 A
Terminal capacity (conductor)
Cable lugs M8

Export product specification