Photo is representative
Download
Eaton Surface-mount electromagnetic door holder - indoor - 150kg
Product Name |
Eaton Electromagnetic door holders
|
Catalog Number |
1384-A
|
EAN |
8714112069887
|
Product Length/Depth |
210 mm
|
Product Height |
22 mm
|
Product Width |
39 mm
|
Product Weight |
1.19 kg
|
Compliances |
EN
|
Product branding |
Eaton Cooper
|
Fitted with: |
Anchor Plate
|
Construction type |
Other
|
Mounting Type |
Wall Mount
|
Material housing |
Aluminium
|
Mounting Method |
Surface mounting
|