Download document () of 20
To be discontinued

140071

Eaton XN Bus refreshing module XI/ON, 24 V DC

General specifications

Product Name
Eaton XN Bus refreshing module
Catalog Number
140071
EAN
7640130120518
Product Length/Depth
55.4 mm
Product Height
74.1 mm
Product Width
12.6 mm
Product Weight
0.037 kg
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
IEC/EN 61000-6-4
UL report applies to both US and Canada
UL 508
CE
Certified by UL for use in Canada
CSA Class No.: 2252-01, 2252-81
IEC/EN 61131-2
UL Category Control No.: NRAQ, NRAQ7
cULus
UL File No.: E205091
UL Recognized
CSA-C22.2 No. 142
IEC/EN 61000-6-2
IEC/EN 6113-2
Catalog Notes
System power supply 24 V DC for generation of power for module bus and gateway (XN-GW-... )

Features & Functions

Electric connection type
Screw-/spring clamp connection
Features
Fieldbus connection over separate bus coupler possible
Fitted with:
Potential separation
Functions
Bus diagnosis possible

General

Admissible range
18 - 30 V DC, Supply module
Degree of protection
IP20
Mounting method
Rail mounting possible
Product category
XN Slice module
Residual ripple
< 5 % (according to EN 61131-2)
Suitable for
Base modules without C-Connection: 2-/3-wire
Base modules with C-connection: 4-wire
Suitable as
Segment module
Type
XI/ON power supply module
Used with
XN-P3T-SBB
XN-P3S-SBB
XN-P4S-SBBC-B
XN-P4S-SBBC, XN-P3T-SBB-B
XN-P4T-SBBC
XN-P4T-SBBC-B
XN-P3S-SBB-B
XN-P4S-SBBC
XN-P3T-SBB-B
Voltage type
DC

Ambient conditions, mechanical

Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Shock resistance
Continuous according to IEC/EN 60068-2-29
Mechanical, According to IEC/EN 60068-2-27
Vibration resistance
According to IEC/EN 60068-2-6

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Environmental conditions
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)

Electro magnetic compatibility

Air discharge
According to EN 61000-4-2
Burst impulse
According to IEC/EN 61000-4-4
Electromagnetic fields
According to IEC EN 61100-4-2
Emitted interference
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
Radiated RFI
IEC/EN 61100-4-6
Surge rating
According to IEC/EN 61000-4-5 Level 4
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)

Electrical rating

Power loss
Normally 1.3 W
Rated insulation voltage (Ui)
500 V
Supply current
1.5 A, IMB, Maximum system supply current, Supply modules
10 A, IEI, Maximum operating current, Supply modules
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
18 VDC
Supply voltage at DC - max
30 VDC

Communication

Field voltage
24 V DC (UL)
Number of bytes
4 diagnostic bytes
Protocol
Other bus systems

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Through optocoupler: yes

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.3 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification