EPTV05-E. Mounting rail connector, half type
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
143863
|
EAN |
4015081403974
|
Product Length/Depth |
44 mm
|
Product Height |
32 mm
|
Product Width |
28.5 mm
|
Product Weight |
0.065 kg
|
Compliances |
RoHS conform
|
Perforation type |
3 sides punched
|
Area moment of inertia Iy |
0 cm⁴
|
Area of inertia Iz |
0 cm⁴
|
Hole width |
3.6 mm
|
Material thickness |
2 mm
|
Moment of resistance Wy |
0 cm³
|
Moment of resistance Wz |
0 cm³
|
RAL-number |
0
|
Slit width |
9.5 mm
|
Load bearing capacity |
0 kN
|
Color |
Other
|
Surface protection |
Galvanic/electrolytic zinc plated
|
Material quality |
Other
|
Material |
Steel
|
Model |
Singular profile
|
Profile shape |
U-profile
|