Eaton xEnergy Basic front plate EP52ORG. Protection slab, open version
| Product Name |
Eaton xEnergy Basic front plate
|
| Catalog Number |
143890
|
| EAN |
4015081404247
|
| Product Length/Depth |
41.5 mm
|
| Product Height |
300 mm
|
| Product Width |
500 mm
|
| Product Weight |
0.585 kg
|
| Compliances |
RoHS conform
|
| Type |
Additional equipment
|
| Number of height units |
0
|
| Suitable for enclosure building height |
0 mm
|
| Suitable for enclosure building width |
0 mm
|
| Surface finishing |
Untreated
|
| Material |
Plastic
|
| Functions |
Additional equipment
|