Photo is representative
Download
Eaton Distribution parts. Current transformer, 100, 5A, 1 GK, 1.5VA
| Product Name |
Eaton Distribution parts
|
| Catalog Number |
149434
|
| EAN |
4015081457700
|
| Product Length/Depth |
60 mm
|
| Product Height |
20 mm
|
| Product Width |
45 mm
|
| Product Weight |
0.2 kg
|
| Compliances |
RoHS conform
|
| Opening width - min |
0 mm
|
| Opening height - min |
0 mm
|
| Nominal current |
100 A
|
| Number of inputs (primary) |
0
|
| Opening diameter |
0 mm
|
| Opening height - max |
0 mm
|
| Secondary current input |
5 A
|
| Secondary rated apparent power |
1.5 VA
|
| Opening width - max |
0 mm
|
| Accuracy class (ratio) |
1
|
| Model |
Through-feed current converter
|
| Over current limiting factor |
FS 5
|
| Secondary connection |
Screw connection
|
| Power consumption |
1.5 W
|