Download document () of 20

149457

Eaton Distribution parts. Busbar terminal, size 00

General specifications

Product Name
Eaton Distribution parts
Catalog Number
149457
EAN
4015081457939
Product Length/Depth
43 mm
Product Height
26 mm
Product Width
27 mm
Product Weight
0.052 kg
Compliances
RoHS conform

Product specifications

Width clamp
0 mm
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
0 mm²
Rated operational current (Ie) - max
0 A
Suitable for
Flat rail
Rated operational current
0 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.