Download document () of 20

156902

Eaton xEnergy Basic LV systems Low voltage switchgear. Cover-plate holder, half, high version

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
156902
EAN
4015081534920
Product Length/Depth
215 mm
Product Height
75 mm
Product Width
100 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Color
Black
Load capacity - max
0 kg
RAL-number
9011
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Mounting kit

Export product specification