Download document () of 20
Discontinued

167582

Eaton Moeller series xPole - SPCT2 Surge Protection Device. Surge arrester plug-in unit, 135VAC, 20 kA

General specifications

Product Name
Eaton Moeller series xPole - SPCT2 Surge protection device
Catalog Number
167582
EAN
4015081640744
Product Length/Depth
47 mm
Product Height
54 mm
Product Width
17.5 mm
Product Weight
0.041 kg
Compliances
RoHS conform
Certifications
CE

Delivery program

Application
Open areas Residential buildings Utility buildings
Type
Surge arrester

Technical data - electrical

Voltage protection level
0.8 KV
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Nominal voltage at AC
135 V
Nominal voltage at DC
0 V
Continuous voltage at AC - max
135 V
Continuous voltage at DC - max
0 V
PV-voltage - max
0 V
Nominal discharge surge current (8/20)
20 kA
Discharge surge current (8/20) - max
40 kA
Short-circuit breaking capacity (ISCCR)
0 kA
Signalling at the device
Optic

Technical data - mechanical

Frame
1 modular spacing
Mounting method
On basic element
Number of conductors without earthing
0
Conductor cross section (flexible, fine-strand) - min
0 mm²
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (solid, solid-strand) - min
0 mm²
Conductor cross section (solid, solid-strand) - max
0 mm²
Degree of protection
IP20

Additional information

Features
Category type 2
System configuration type
Other
TN

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.