Download document () of 20

170E5453

Fuse-link, high speed, 250 A, AC 1400 V, special DIN 1, aR, DIN, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E5453
EAN
5996516006894
Product Length/Depth
80 mm
Product Height
60 mm
Product Width
205 mm
Product Weight
322.7 g
Compliances
EAC
Certifications
IEC 60269-4
DIN

Product specifications

Amperage Rating
250 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1
Rated voltage AC
1400 V
Center-to-center distance of connections
138 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
70 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
100 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
1400 V
Type
Fuse
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

Export product specification