Download document () of 20

170E8337

Eaton Bussmann series Fuse-link, high speed, 400 A, DC 750 V, size 2, gR, IEC, with indicator, flush end

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E8337
EAN
5996516002544
UPC
051712806640
Product Length/Depth
130 mm
Product Height
77 mm
Product Width
59 mm
Product Weight
1051 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
400 A
Breaking capacity
100 kA
Utilization category
gR (general purpose semiconductor protection)
Fuse indicator
Other
Fuse size
2
Class
Class gR
Watt losses
73 W
Pre arc (I2T)
55000
Mounting dimension
M10
Center-to-center distance of connections
129 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
100 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

Export product specification