Download document () of 20

170E8883

Fuse-link, high speed, 200 A, DC 4000 V, size 2, 75 x 86 x 414 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E8883
EAN
5704057005500
UPC
051712689854
Product Length/Depth
416 mm
Product Height
55 mm
Product Width
77 mm
Product Weight
136.8 g
Compliances
EAC
Certifications
IEC

Product specifications

Amperage Rating
200 A
Breaking capacity
60 A
Utilization category
aR (accompanied semiconductor protection)
Fuse indicator
Top fuse status indicator
Fuse size
2
Class
Class aR
Watt losses
228 W
Fuse shape
Square body, offset bolted tags
Mounting dimension
M8
Center-to-center distance of connections
393 mm
Current type
DC
Rated voltage DC
4000 V
Color
None
Interrupt rating
60 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
4000 V
Type
Fuse
Application
traction
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.