Download document () of 20

170E9713

Fuse-link, high speed, 375 A, AC 3000 V, special DIN 3, aR, DIN, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E9713
EAN
5027590438964
UPC
051712793810
Product Length/Depth
250 mm
Product Height
95 mm
Product Width
170 mm
Product Weight
4850 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
375 A
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
3
Rated voltage AC
3000 V
Center-to-center distance of connections
198 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
90 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
3000 V
Type
Fuse
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

Export product specification