Download document () of 20

170L4222

Fuse-link, high speed, 160 A, AC 660 V, size 00, 30 x 51 x 98 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L4222
EAN
5027590439466
UPC
051712215442
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
260.8333333 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
160 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
660 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
30 W
Fuse shape
Square body, slotted offset bolted tags
Color
None
Construction size
00
Packaging type
Standard
Voltage rating
660 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

Export product specification