Download document () of 20

170L8116

Fuse-link, high speed, 400 A, AC 2000 V, Size 2, 59 x 77 x 130 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8116
EAN
5996516008522
Product Length/Depth
62 mm
Product Height
90 mm
Product Width
152 mm
Product Weight
0.001 g
Certifications
IEC 60269-4

Product specifications

Amperage Rating
400 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
2000 V
Center-to-center distance of connections
129 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Fuse shape
Square body, flush end contacts
Color
None
Construction size
2
Packaging type
Standard
Voltage rating
2000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification