Download document () of 20

170L9203

Fuse-link, high speed, 630 A, AC 660 V, Size 3, 76 x 92 x 141 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9203
EAN
5996516008881
UPC
051712805919
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1760 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
630 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
660 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
105 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
660 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification