Download document () of 20

170M0116

Fuse-link, high speed, 80 A, AC 660 V, size 0000, 18 x 19 x 100 mm, aR, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M0116
EAN
5027590440462
UPC
051712815581
Product Length/Depth
140 mm
Product Height
40 mm
Product Width
102 mm
Product Weight
52.5 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
80 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
0000
Rated voltage AC
660 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Watt losses
17 W
Fuse shape
Square body, slotted offset bolted tags
Color
None
Interrupt rating
200 kAIC
Construction size
0000
Packaging type
Standard
Voltage rating
660 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification