Download document () of 20

170M1469

Fuse-link, high speed, 160 A, AC 690 V, size 000, 24 x 36 x 96 mm, aR, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1469
EAN
5027590441063
UPC
051712217002
Product Length/Depth
140 mm
Product Height
40 mm
Product Width
102 mm
Product Weight
137.4 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
160 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
690 V
Center-to-center distance of connections
73.8 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Watt losses
32 W
Fuse shape
Square body, offset bolted tags
Color
None
Interrupt rating
200 kAIC
Construction size
000
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification