Download document () of 20

170M1750

Eaton Bussmann series Fuse-link, high speed, 25 A, DC 750 V, size 000, 24 x 36 x 96 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1750
EAN
5027590441469
UPC
051712421560
Product Length/Depth
96 mm
Product Height
36 mm
Product Width
32 mm
Product Weight
133 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Used with
IGBT inverter circuits with DC link voltages up to 750 Vdc
Amperage Rating
25 A
Breaking capacity
50 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
000
Rated voltage DC
750 V
Center-to-center distance of connections
73.8 mm
Current type
DC
Mounting dimension
M8
Class
Class aR
Watt losses
12 W
Fuse shape
Square body, offset bolted tags
Color
None
Interrupt rating
50 kAIC
Construction size
000
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Application
semiconductor protection
Fuse type
FU/Without indicator
Fuse system (according to IEC 60269)
Other

Export product specification