Download document () of 20

170M2618

Fuse-link, high speed, 250 A, AC 690 V, DIN 00, 30 x 51 x 100 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2618
EAN
5027590442268
UPC
051712799416
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
219 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
250 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
690 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
42000 at 660 V
Watt losses
645 W
Fuse shape
Square body, slotted offset bolted tags
Pre arc (I2T)
6250
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
00
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse system (according to IEC 60269)
Other

Export product specification