Download document () of 20

170M2702

Eaton Bussmann series high speed square body fuse, 160 A, 690 V (IEC), Size 0, Top fuse status indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2702
EAN
5027590442893
UPC
051712236218
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
232.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
160 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
690 V
Current type
AC
Class
Class aR
Clearing (I2T)
2250 at 600 V
Watt losses
29 W
Fuse shape
Square body, knife blade contacts
Pre arc (I2T)
4350
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type T Indicator for micro
Connection
Blade end x Din 43-620 blade end
Construction size
00
Packaging type
Standard
Voltage rating
690 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification