Download document () of 20

170M3419

Eaton Bussmann series high speed square body fuse, 690 V, 400 A, Fuse size: 1*, Top fuse status indicator, Flush end

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3419
EAN
5027590447652
UPC
051712792998
Product Length/Depth
155 mm
Product Height
45 mm
Product Width
90 mm
Product Weight
256 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
400 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
50 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
105000 at 660 V
Watt losses
60 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
15000
Color
None
Interrupt rating
200 kAIC
Construction size
Other
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification