Download document () of 20

170M4745

Fuse-link, high speed, 500 A, AC 1100 V, size 1, 53 x 69 x 160 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4745
EAN
5704057026963
UPC
051712259750
Product Length/Depth
69 mm
Product Height
160 mm
Product Width
53 mm
Product Weight
487 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified
IEC Rated

Product specifications

Amperage Rating
500 A
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Class
Class aR
Clearing (I2T)
340000 at 1000 V
Watt losses
85 W
Fuse shape
Square Body size 1* to 3, US style
Pre arc (I2T)
69500
Interrupt rating
100 kAIC
Fitted with:
Type K Indicator for micro
Connection
Blade end x blade end
Packaging type
Standard
Voltage rating
1000 V
Type
Square body US style -FKE/115 type K indicator for micro
Application
DC common bus DC drives power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro

Export product specification