Download document () of 20

170M4982

Fuse-link, high speed, 250 A, AC 1000 V, DIN 1, 51 x 69 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4982
EAN
5027590455268
UPC
051712679664
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
213 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
250 A
Breaking capacity
125 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
1
Rated voltage AC
1000 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
46000 at 1000 V
Watt losses
52 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
7750
Color
None
Interrupt rating
125 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification