Download document () of 20

170M5717

Fuse-link, high speed, 1100 A, AC 600 V, size 2, 61 x 77 x 135 mm, aR, IEC, UL, no indicator, 115 mm centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5717
EAN
5704057030649
UPC
051712262279
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
251 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
1100 A
Breaking capacity
200 kA
Fuse indicator
None
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
690 V
Center-to-center distance of connections
115 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Clearing (I2T)
1600000 at 660 V
Watt losses
120 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
245000
Color
None
Interrupt rating
200 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
600 Vac
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Fuse system (according to IEC 60269)
Other

Export product specification