Photo is representative
Download
Fuse-link, high speed, 1250 A, AC 690 V, size 2, 61 x 77 x 135 mm, aR, IEC, UL
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M5718
|
EAN |
5027590458368
|
UPC |
051712792233
|
Product Length/Depth |
283 mm
|
Product Height |
67 mm
|
Product Width |
163 mm
|
Product Weight |
1400 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
IEC Rated |
Amperage Rating |
1250 A
|
Breaking capacity |
200 kA
|
Fuse indicator |
None
|
Insulated metal gripping lugs (IMGL) |
No
|
Utilization category |
aR (accompanied semiconductor protection)
|
Voltage type |
AC
|
Fuse size |
2
|
Rated voltage AC |
600 V
|
Center-to-center distance of connections |
115 mm
|
Current type |
AC
|
Mounting dimension |
M12
|
Class |
Class aR
|
Clearing (I2T) |
2400000 at 660 V
|
Watt losses |
130 W
|
Fuse shape |
Square body, center bolted tags
|
Pre arc (I2T) |
365000
|
Color |
None
|
Interrupt rating |
200 kAIC
|
Connection |
Blade end x blade end
|
Construction size |
2
|
Packaging type |
Standard
|
Voltage rating |
600 V
|
Type |
Fuse
|
Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
Fuse type |
US Style
FU/115 without indicator Bolted tag |
Fuse system (according to IEC 60269) |
Other
|