Download document () of 20

170M6012

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 800 A, Fuse size: 3, Top fuse status indicator, DIN 43653, /80 Visual indicator, Bolted tag

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6012
EAN
5996516017272
UPC
051712262576
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
925 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
800 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
465000 at 660 V
Watt losses
115 W
Clearing loss
115
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
69500
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
3
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification