Download document () of 20

170M6144

Eaton Bussmann series high speed square body fuse, 630A, 100 kAIC, Class aR, DIN 43 620, Standard, Clearing at 1000V: 495000 , Clearing at 1250V: 665000, square body with centre-bolted tags (slotted), Top fuse status indicator, 115W

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6144
EAN
5027590076869
UPC
051712792028
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1259 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
630 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1250 V
Current type
AC
Class
Class aR
Clearing (I2T)
495000 at 1000 V, 665000 at 1250 V
Watt losses
115 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
83500
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Voltage rating
1300 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator

Export product specification