Download document () of 20

170M6378

Fuse-link, high speed, 1000 A, AC 690 V, 2 x size 3, 74 x 177 x 72 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6378
EAN
5027590461900
Product Length/Depth
210 mm
Product Height
80 mm
Product Width
160 mm
Product Weight
2042.5 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
1000 A
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
23
Rated voltage AC
690 V
Center-to-center distance of connections
72.4 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Fuse shape
Square body, flush end contacts
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification