Download document () of 20

170M6690

Fuse-link, high speed, 400 A, AC 1250 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6690
EAN
5996516020395
UPC
051712265133
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
1.15 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified
IEC Rated

Product specifications

Amperage Rating
400 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1250 V
Center-to-center distance of connections
114 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
120000 at 1000 V, 160000 at 1250 V
Watt losses
95 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
19500
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1250 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification