Download document () of 20

170M6723

Fuse-link, high speed, 1000 A, AC 1400 V, size 3, 76 x 92 x 125 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6723
EAN
5996516020548
UPC
051712236782
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
1893 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
1000 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1400 V
Center-to-center distance of connections
125 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Watt losses
140 W
Fuse shape
Square body, flush end contacts
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1400 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification