Download document () of 20

170M6767

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 1400A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X blade end, Class aR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6767
EAN
5704057036771
UPC
051712793698
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1001 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
1400 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Center-to-center distance of connections
114 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
2450000 at 660 V
Watt losses
155 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
370000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Connection
Blade end x blade end
Construction size
3
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse system (according to IEC 60269)
Other

Export product specification