Download document () of 20

170M6886

Fuse-link, high speed, 2200 A, AC 660 V, 2 x size 3, 74 x 167 x 52 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6886
EAN
5996516045329
UPC
051712265867
Product Length/Depth
160 mm
Product Height
74 mm
Product Width
90 mm
Product Weight
2.1 kg
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
2200 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
23
Rated voltage AC
660 V
Center-to-center distance of connections
52 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
5400000 at 660 V
Watt losses
255 W
Fuse shape
Square body flush end contacts
Pre arc (I2T)
805000
Color
None
Interrupt rating
100 kAIC
Connection
Flush-end contact
Construction size
23
Mounting method
Flush
Voltage rating
660 V
Type
Square Body flush-end contact -BKN/55 Type K indicator
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/55 Type K indicator
Fuse system (according to IEC 60269)
Other

Export product specification