Download document () of 20

170M7107

Fuse-link, high speed, 2400 A, AC 1250 V, 200 kA, size 4, 105 x 120 x 110 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7107
EAN
5996516021248
UPC
051712540421
Product Length/Depth
202 mm
Product Height
116 mm
Product Width
140 mm
Product Weight
4975 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
2400 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
4
Rated voltage AC
1250 V
Center-to-center distance of connections
110 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
25000000 at 1250 V
Watt losses
255 W
Pre arc (I2T)
4000000
Color
None
Interrupt rating
200 kAIC
Construction size
4
Mounting method
Flush
Packaging type
Standard
Voltage rating
1250 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/110 Type K indicator
Fuse system (according to IEC 60269)
Other

Export product specification