Eaton Moeller series xComfort - Controllers. Smart Home Controller
Product Name |
Eaton Moeller series xComfort home controller
|
Catalog Number |
171230
|
EAN |
4015081677191
|
Product Length/Depth |
112 mm
|
Product Height |
29 mm
|
Product Width |
106 mm
|
Product Weight |
0.455 kg
|
Compliances |
RoHS conform
|
Application |
Controller
|
Bus system operating type |
None
Radio frequent |
Fitted with: |
Integrated DCF clock
|
Power supply |
Mains
|
Bus system product type |
Controller
|
Number of integrated channels (input) |
1
|
Number of integrated channels (output) |
1
|
Number of interfaces (serial) |
0
|
Rated operational voltage (Ue) - max |
5 V
|
Width in number of modular spacings |
0
|
Mounting method |
Surface mounting
Surface mounted (plaster) |