Download document () of 20

171289

Eaton Moeller® series SL7 Acoustic module, 230 V, multi-tone

General specifications

Product Name
Eaton Moeller® series SL7 Acoustic module
Catalog Number
171289
EAN
4015081678334
Product Length/Depth
73 mm
Product Height
71 mm
Product Width
73 mm
Product Weight
0.103 kg
Compliances
CE Marked
Certifications
UL 508
CSA Certified
UL Listed
cULus Listed
CSA Std. C22.2 No. 14-10
UL Listed file E29184
CSA Std. C22.2 No. 94-91
CSA Class No. NKCR7
IEC Rated
CSA-C22.2 No. 94-91
IEC/EN 60529
UL
Certified by UL for use in Canada
IEC/EN 60947-5-1
UL report applies to both US and Canada
UL File No.: E29184
UL Category Control No.: NKCR
CSA Class No.: NKCR7
CE
CSA-C22.2 No. 14-10
Catalog Notes
0

Features & Functions

Color
Black
Features
Sound pressure adjustable to a minimum of 88 dB
Functions
Other

General

Accessories
Internal DIP switch, internal potentiometer
Alarm type
Continuous tone
Internal sound setting, 3 pole DIP
Pulsed tone
8 types of sound
Tone adjustable
Connection to SmartWire-DT
No
Current consumption
0.043 A, at 230/240 V AC
Degree of protection
IP66
NEMA 13
Frequency rating
500 - 2700 Hz
Loudness
100 dB
Can be adjusted with built-in potentiometer
Material
Enclosure: Polycarbonate (PC)
Cap: Polycarbonate (PC)
Mounting position
As required
Place only at the highest position on a pole
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Radiation angle
360 °
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Type
Acoustic module
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Leakage current
0.003 A
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) - max
43 mA
Rated operational voltage (Ue) at AC - min
230 V
Rated operational voltage (Ue) at AC - max
240 V
Rated operational voltage (Ue) at DC - min
0 V
Rated operational voltage (Ue) at DC - max
0 V

Export product specification