Download document () of 20
Discontinued

172894

Eaton PSG Power supply unit, Single-phase, 85 - 264 V AC / 24 V DC, 20 A

General specifications

Product Name
Eaton PSG power supply unit
Catalog Number
172894
EAN
4015081694822
Product Length/Depth
180 mm
Product Height
170 mm
Product Width
165 mm
Product Weight
1.49 kg
Certifications
EN 55011
ITE: EN 55022, EN 61000-3-2, EN 61000-3-3, EN 55024
Electrical Safety (of IT equipment) : SIQ to EN60950-1, UL/c-UL recognized to UL 60950-1, CSA-C22.2 No. 60950-1, CB scheme to IEC 60950-1
Mains harmonics limitation: EN 601000-3-2
RoHS
2014/30/EU
2014/35/EU
Electrical equipment of machines: IEC60204-1 (Overvoltage category III)
SELV (EN 60950)
EN 50178/IEC 62103
IEC/EN 61204-3
Class2: UL1310 and CSA-C22.2 No. 223
PELV (EN 60204)
Protection against electric shock: DIN 57100-410
UL 508
IEC Rated
CSA Std. C22.2
EN Listed
EAC

Features & Functions

Electric connection type
Screw connection
Enclosure material
Aluminum
Features
Modular version
Short-circuit-proof
Output voltage stabilized
Stabilized
Mains overvoltage protection (against internal overvoltage)
Fitted with:
Not accessible internal input fuse (T8 AH/250 V) for device protection
Functions
Secondary voltage adjustable
Transient overvoltage protection (varistor)
Number of phases
1

General

Degree of Protection
IP20
NEMA 1
Environmental class
3K3 (Climatic class, according to EN 60721)
Mounting Method
Rail mounting possible
Pollution degree
2
Product category
Power supply
Connection type
Screw connection
LED indicator
Status indication of "DC OK": Green LED
Power consumption
600 VA
Rated operational current (Ie)
Max. 5 A at 115 V AC
Max. 3 A at 230 V AC

Ambient conditions, mechanical

Shock resistance
30 g (300 m/s²) in all directions, Mechanical, According to IEC/EN 60068-2-27
Vibration resistance
10 - 500 Hz at 30 m/s² (3 G max ) for 60 min. in X-axis, Y-axis, Z-axis directions, (IEC/EN 60068-2-6)

Climatic environmental conditions

Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
75 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Climatic proofing
< 95 % relative humidity at +25 °C, no condensation

Terminal capacities

Terminal capacity (flexible with ferrule)
Primary side: 0.82 - 5.3 mm²
Secondary side: 3.3 - 5.3 mm²
Terminal capacity (flexible with ferrule AWG)
Primary side: 18 - 10
Secondary side: 12 - 10
Stripping length (main cable)
7 mm
Tightening torque
0.5 Nm, Screw terminals, Primary side
0.5 Nm, Screw terminals, Secondary side

Safety

Protection class
1 (with PE connection)
Current limitation
Overcurrent = 150 % of max. output power, at short-circuit, safety and safety features
Insulation resistance
1.5 kV AC (routine test, input)
4 kV AC (type test, input/output)
1.5 kV AC (type test, output)
1.5 kV AC (type test, input)
3 kV AC (routine test, input/output)
500 V AC (routine test, output)
Mean time between failures (MTBF)
> 500,000 h

Input characteristics

Input voltage at AC 50 Hz - min
85 V
Input voltage at AC 50 Hz - max
264 V
Input voltage at DC - min
120 V
Input voltage at DC - max
375 V
Inrush current
< 35 A at 230 V AC (Inrush current limitation I²t (+25 °C))
< 35 A at 115 V AC (Inrush current limitation I²t (+25 °C))
Leakage current at ground IPE - max
< 1 mA (at 240 V AC)
Mains failure bridging
> 20 ms (at 115 V AC)
> 125 ms (at 230 V AC)
Ramp/run-up time
< 1000 ms
Short-term interruption
100% voltage dip, 1 cycle (20 ms at 50 Hz), automatic start, Input characteristics
Supply frequency
50/60 Hz, Input, Rated value
63 Hz, Input, max. Range
47 Hz, Input, min. Range
Supply voltage at AC, 50 Hz - min
85 VAC
Supply voltage at AC, 50 Hz - max
264 VAC
Supply voltage at DC - min
0 VDC
Supply voltage at DC - max
0 VDC
Tripping characteristic
B

Output characteristics

Residual ripple
< 50 mV / < 150 mV
Capacitive load
10000 µF max. Capacitive load starting, Output characteristics
Efficiency
> 90 % (230 V AC)
> 90 % (115 V AC)
Output
Parallel switching for redundancy, with O ring diode (PSG960R24RM)
Output current at AC, 50 Hz - max
20 A
Output voltage
24 V
Output voltage at DC - min
24 V
Output voltage at DC - max
28 V
Rated output power
480 W
Voltage tolerance
± 2 %, Rated output voltage

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
59 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification