Eaton xComfort Micro/Mini LV systems Final Distribution Boards. Mini compact distribution board, 1-row 2 SU, IP20
Product Name |
Eaton xComfort Micro/Mini mini series
|
Catalog Number |
177066
|
EAN |
4015081715091
|
Product Length/Depth |
66 mm
|
Product Height |
140 mm
|
Product Width |
53 mm
|
Product Weight |
0.08 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 62208
|
Used with |
Basic device
Installation distribution board MINI distribution board |
Special features |
IP20
Protection Class II
Plastic housing white (RAL 9003)
|
Type |
Basic device
Installation distribution board
MINI distribution board
|
Features |
EMC-version
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
650 °C; meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
10.2.6 Mechanical impact |
IK05
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP20
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 400 V AC
|
10.9.3 Impulse withstand voltage |
2.8 kV
|
10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
Fitted with: |
Basic device
|
Enclosure material |
Plastic
|
Built-in height |
0 mm
|
Built-in width |
0 mm
|
Cable entry postion |
Metric cable entries on top and bottom, side, back plate
|
Terminal type |
Without terminals
|
Built-in depth |
70 mm
|
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) |
10 W
|
Closure type |
Other
|
Cover/door model |
With notch
|
Cover/door type |
None
Other |
RAL-number |
9003
|
Width in number of modular spacings |
2
|
Ambient operating temperature details |
-5 °C - 40 °C
|
Application |
Indoor (installation site)
|
Voltage rating at AC |
400 V AC
|
Color |
White
Signal white (RAL 9003) |
Number of rows |
1
|
Frequency rating of contacts |
50 Hz
|
Module rack type |
Single-rail
|
Degree of protection |
IP20
IK05 (impact resistance) |
Number of module space units per row |
2
|
Protection class |
II (totally insulated)
|
Protective shrouding material |
Plastic
|
Functions |
Basic device
Sealable |
Material |
ABS (plastic)
|
Mounting method |
DIN-rail
Surface mounted (plaster) Surface mounting |
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) |
12 W
|
Internal depth |
60 mm
|
Number of openings for socket outlets |
0
|