Download document () of 20

179350

Eaton xEnergy Main LV systems LV switchgear. Fan hood, IZM63, withdrawable, 3p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179350
EAN
4015081744367
Product Length/Depth
138 mm
Product Height
907 mm
Product Width
94 mm
Product Weight
1.93 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Galvanized
For number of fans - max
3
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Degree of protection
IP2X
Material
Steel
Mounting method
Screw mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.