Eaton Moeller series IZMX/INX - ACB. Connections, front, 1600A, IZMX16, 4p
Product Name |
Eaton Moeller series IZMX/INX main terminal
|
Catalog Number |
184173
|
EAN |
4015081783458
|
Product Length/Depth |
265 mm
|
Product Height |
130 mm
|
Product Width |
162 mm
|
Product Weight |
8 kg
|
Compliances |
RoHS conform
|
Type |
Accessory
|
Accessory/spare part type |
Main terminal kits
|
Amperage Rating |
630 A - 1600 A
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
70 °C
|
Special features |
|
Suitable for |
Four-pole
|
Used with |
Four-pole
IZMX16 INX16 |