Eaton Moeller series IZMX/INX - ACB. Connections, front, 3200A, IZMX40, 3 p, withdrawable
Product Name |
Eaton Moeller series IZMX/INX main terminal
|
Catalog Number |
184179
|
EAN |
4015081783519
|
Product Length/Depth |
400 mm
|
Product Height |
200 mm
|
Product Width |
400 mm
|
Product Weight |
37.8 kg
|
Compliances |
RoHS conform
|
Type |
Accessory
|
Accessory/spare part type |
Main terminal kits
|
Amperage Rating |
3200 A
|
Mounting Method |
Withdrawable
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
70 °C
|
Special features |
|
Suitable for |
Three-pole
|
Used with |
INX40…3…32W
IZMX40…3…32W Three-pole |