Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 400A, WxH=250x450mm, 1x XNH2 3p, busbar mounting
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
184541
|
EAN |
4015081785803
|
Product Length/Depth |
50 mm
|
Product Height |
450 mm
|
Product Width |
250 mm
|
Product Weight |
0.38 kg
|
Compliances |
RoHS conform
|
Fitted with: |
Cover
|
Frame |
NH2
|
Number of fuse holders (knife blade) |
1
|
Number of fuse switch disconnectors |
1
|
Amperage rating |
400 A
|
Number of poles |
Three-pole
|
Mounting method |
Rail system
|