Photo is representative
Download
Eaton Moeller series IZMX/INX - ACB. Ethernet module
| Product Name |
Eaton Moeller series IZMX/INX other accessory
|
| Catalog Number |
186874
|
| EAN |
4015081819256
|
| Product Length/Depth |
150 mm
|
| Product Height |
100 mm
|
| Product Width |
100 mm
|
| Product Weight |
0.3 kg
|
| Compliances |
RoHS conform
|
| Type |
Accessory
|
| Accessory/spare part type |
Options / accessories trip blocks
Communication and measuring function Spare part Accessory |
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
70 °C
|
| Special features |
|
| Used with |
IZMX…-P…
IZMX…-V… |