Download document () of 20

191058

Eaton xEnergy Main LV systems LV switchgear. UpgradeKit to 690V NZM3 4pole ASM W600-750mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
191058
EAN
4015081915163
Product Length/Depth
76 mm
Product Height
150 mm
Product Width
135 mm
Product Weight
0.152 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Other
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.