Download document () of 20
Discontinued

191059

Eaton XV-313 Rear mounting control panel; 24 V DC; 7 Inches PCT-Display; 1024x600 pixels; 2xEthernet; 1xRS232; 1xRS485; 1xCAN; 1xSD slot

General specifications

Product Name
Eaton XV-313 Touch panel
Catalog Number
191059
EAN
7640130099074
Product Length/Depth
209 mm
Product Height
50 mm
Product Width
151 mm
Product Weight
0.8 kg
Certifications
CUL
UL
UL 61010-2-201
UL File No.: E205091
EN 50178
Certified by UL for use in Canada
IEC/EN 61131-2
EMC according to 2014/30/EU
DNV GL
CE

Product specifications

Type
Control panel with PLC and 2nd Ethernet port
Features
Ethernet interface
Portrait format
USB device
RS232
Target and web visualization
Operating System Windows Embedded Compact 7 pro
Fanless CPU and system cooling, natural convection-based passive cooling
RS485
USB Host
CAN
Slot for SD card
Integrated Runtime visualization software license
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
1 x RS485 (built-in interface)
Printer output
1 x USB host 2.0 (built-in interface)
1 x RS232 (built-in interface)
Message indication
Recipes
SW interfaces
Color display
Message system (incl. buffer and confirmation)
1 x USB device (built-in interface)
1 x CANopen®/easyNet (built-in interfaces)
2 x Ethernet 10/100 Mbps (built-in interface)
Fuse type
Built-in fuse (not accessible)
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Cold to EN 60068-2-1
Enclosure material
Insulated material
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC
Width of the front
181.5 mm
Product category
HMI-PLC (integrated SPS function)
Resolution
  • 1024 x 600 px
  • WSVGA
Air pressure
795 - 1080 hPa (operation)
Display size
153.6 x 90.0 mm
16:9
Environmental conditions
Condensation: Non-condensing
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
512,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
50.1 mm
Equipment heat dissipation, current-dependent Pvid
14.4 W
Front height
125.6 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
1
Battery runtime
Back-up of real-time clock: BR 2330, non-replaceable (soldered)
Voltage type
DC
Operating system
Windows Embedded Compact 7 Pro
Software
XSOFT-CODESYS-2, PLC-Programming software, Engineering
XSOFT-CODESYS-3, PLC-Programming software, Engineering
XSOFT-CODESYS, Visualization software, Engineering
GALILEO, Visualization software, Engineering
Emitted interference
According to IEC/EN 61000-6-4
Mounting method
Rear mounting
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Display contrast ratio
500:1
Number of slots
1 (for SD-Card)
Display lighting
Dimmable via software
LED
Interference immunity
According to EN 61000-6-2
Display type
Color display, TFT, anti-glare
Anti-glare tempered glass without bezel
TFT
Protection against polarity reversal
Yes, for supply voltage (Siemens MPI optional)
Relative humidity
10 - 95 % (non-condensing)
Lifespan
50,000 h (Service life of back-lighting)
Degree of protection
IP20, rear (according to EN 60529-1)
NEMA 12
NEMA 4X
Luminance intensity
400 cd/m²
Degree of protection (front side)
IP65
NEMA 12
Number of colors of the display
16777216
Vibration resistance
5 - 9 Hz, ± 3.5 mm
60 - 150 Hz, ± 2 g
9 - 60 Hz, ± 0.15 mm
Processor
ARM Cortex-A9 800 MHz
RoHs conformity
Yes
Memory
NVRAM: 128kByte Retain
Flash: 1 GByte SLC
DRAM: 512 MByte RAM
SD card, Type: SDSC, SDHC (external memory)
Functions
Process value representation (output) possible
Additional software components, loadable
Process default value (input) possible
Touch technology
Projected Capacitive Touch (PCT)
Capacitive multitouch
Multi-touch touch panel touch sensor
Model
Plastic enclosure and glass panel in aluminum mounting frame
Interfaces
10/100 Mbps Ethernet connection
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
CAN (not galvanically isolated, 9-pin SUB-D plug, UNC)
USB 2.0 device (not galvanically isolated)
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
USB 2.0 host (not galvanically isolated)
Voltage dips
≤ 10 ms from rated voltage (24 V DC)
5 ms from undervoltage (19.2 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
1024
Number of pixels (vertical)
600
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Rated operational current for specified heat dissipation (In)
0 A
Screen size (diagonal)
7 in
Static heat dissipation, non-current-dependent Pvs
14.4 W
Permissible voltage
18.0 - 31.2 V DC, absolute with ripple
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
35 V DC (for a duration of < 100 ms)
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
Potential isolation
Power supply: no
Power consumption
Max. 14.4 W
14 W typ.
15.5 W
Protocol
TCP/IP
CAN
EtherNet/IP
MODBUS
EtherCAT
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Shock resistance
15 g, 11 ms, Mechanical

Export product specification